Download document () of 20

FSC1

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, C shape, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSC1
UPC
782274410302
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
1.88 in
Product Weight
2.55 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Shallow
Trade size
1/2"
Shape
C
Number of gangs
1

Export product specification