Download document () of 20

FSP-SLP-M

Eaton B-Line series fire stop, Smoke seal tested, 3 hour F UL rating, 3M fire barrier self-locking pillows, medium

General Specifications

Product Name
Eaton B-Line series fire stop
Catalog Number
FSP-SLP-M
UPC
782051493573
Product Length/Depth
6 in
Product Height
9 in
Product Width
2 in
Product Weight
12 lb
Certifications
UL Classified

Product specifications

Special features
Smoke seal tested, 3 hour F UL rating
Type
3M fire barrier self-locking pillows, medium

Export product specification