Photo is representative
Download
Eaton emergency lighting battery LifePo Long Life 3.2V 3000mAh
| Product Name |
Eaton emergency lighting battery
|
| Catalog Number |
FT-BATLL3
|
| EAN |
3660191807344
|
| Product Length/Depth |
69.5 mm
|
| Product Height |
20 mm
|
| Product Width |
40 mm
|
| Product Weight |
0.084 kg
|
| Compliances |
CE marking
|
| Battery pack |
True
|
| Capacity |
3000 mAh
|
| Dry |
False
|
| IEC indication |
Other
|
| Model |
Lithium-ion
|
| Number of cells |
2
|
| Other indications |
Other
|
| Plastic housing |
False
|
| Size indication |
Other
|
| Suited For Ex-applications |
False
|
| Height including pole |
209.5 mm
|
| Nominal voltage |
3.2 V
|
| Diameter |
19 mm
|
| Compatibility |
FlexiTech SU
|