Download document () of 20

FT2ED-PICTO-FEX
Model code: FT2 PICTOGRAM, ISO7010-F001 FEX

Eaton 20m, Pictogram, ISO7010-F001, Fire Extinguisher

List price €25.42

General Specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2ED-PICTO-FEX
EAN
3660191807177
Product Length/Depth
208 mm
Product Height
0.1 mm
Product Width
102.5 mm
Product Weight
0.003 kg
Compliances
CE marking
Model Code
FT2 PICTOGRAM, ISO7010-F001 FEX

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.1 mm
Double-sided
False
Direction
None
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech ED
RoundTech MR EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.