Download document () of 20

FWP-800AI

Fuse-link, high speed, 800 A, AC 700 V, 51 x 169 mm, aR, UL, with striker

List price €578.74

General Specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWP-800AI
EAN
5027590021876
Product Length/Depth
169 mm
Product Height
52 mm
Product Width
52 mm
Product Weight
544 g
Compliances
CE
RoHS Compliant
EAC
Certifications
UL 248-13

Product specifications

Amperage Rating
800 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC
Rated switching capacity
200 A
Rated voltage AC
700 V
Mounting dimension
Other
Center-to-center distance of connections
134.95 mm
Current type
AC
Watt losses
140 W
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Export product specification