Photo is representative
Download
Eaton Bussmann series high speed traction fuse, 6A, 50 kAIC, With Indicator, Fuse, Class gS
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
FWS-6A20FI
|
EAN |
5027590501293
|
UPC |
051712640275
|
Product Length/Depth |
135 mm
|
Product Height |
20.5 mm
|
Product Width |
20.5 mm
|
Product Weight |
108.5 g
|
Compliances |
CE Marked
|
Certifications |
IEC Rated
|
Amperage Rating |
6 A
|
Voltage rating |
2000 V
|
Voltage type |
AC/DC
|
Clearing (I2T) |
81 at 750 Vdc
|
Pre arc (I2T) |
27
|
Watt losses |
6.7 W
|
Breaking capacity |
50 kA
|
Class |
Class gG
|
Fuse size |
20 x 127 mm
|
Suitable for |
CH127 Fuse holder
|