Download document () of 20

GDB-200MA

Eaton GDB Series Fast-acting fuse, 0.200A, 250 Vac or less, 32 Vdc (self certified)

General Specifications

Product Name
Eaton Bussmann series GDB fast-acting fuse
Catalog Number
GDB-200MA
UPC
051712431699
Product Height
20 mm
Product Weight
0.7 g
Compliances
CE Marked
RoHS Compliant
CCC Marked
Certifications
VDE

Product specifications

Amperage Rating
0.200A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
1700 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification