Download document () of 20

GHG2660006L0002

Eaton Crouse-Hinds series GHG26 disconnect switch, 180A, Three-pole, With switch, 2 x 2" NPT entries, 40 HP/75 HP, Fiberglass-reinforced polyester, 1 NO contact configuration, #12 AWG auxiliary, 4/0 AWG terminals, 690 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series GHG26 disconnect switch
Catalog Number
GHG2660006L0002
EAN
4250217400360
Product Length/Depth
10.67 in
Product Height
21.8 in
Product Width
10.83 in
Product Weight
36.3 lb

Product specifications

Special features
1 NO contact configuration, #12 AWG auxiliary, 4/0 AWG terminals
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
180A
Configuration
Three-pole
Enclosure type
With switch
Entry size
2 x 2" NPT
Horsepower
40 hp/75 hp
Material
Fiberglass-reinforced polyester
Voltage rating
690 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.