Download document () of 20

GHG5114306R0902

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 16A, PE-contact, 50/60 Hz, Glass-fibre reinforced polyester, 2-pole, Non-interlocked, 1 x plastic cable gland M25, 1 x M25 plastic Ex-screw plug, Repair and maintenance, 6 h, 230 Vac

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5114306R0902
EAN
4250959927194
Product Length/Depth
223 mm
Product Height
121 mm
Product Width
90 mm
Product Weight
1.2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
Ingress protection (IP) ratings
IP66
Type
Repair and maintenance, 6 h
Amperage Rating
16 A
Voltage rating
230 Vac
Number of poles
2-pole
Receptacle style
Non-interlocked
Trade size
1 x plastic cable gland M25, 1 x M25 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

Export product specification