Download document () of 20

GHG5117506R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area plug, 16A, Four-wire, five-pole, Nylon, M25, 380-415 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5117506R0001
EAN
4250217426926
Product Length/Depth
7.4 in
Product Height
3.3 in
Product Width
3.3 in
Product Weight
0.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
16 A
Voltage rating
380-415 Vac
Configuration
Four-wire, five-pole
Trade size
M25
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.