Download document () of 20

GHG5124506R0901

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 32A, 50/60 Hz, Glass-fibre reinforced polyester, 5-pole, Interlocked, 1 x plastic cable gland M40 cable gland, 1 x M40 plastic Ex-screw plug, Repair and maintenance, 6 h, 380-415 Vac

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5124506R0901
EAN
4250959900067
Product Length/Depth
293 mm
Product Height
120 mm
Product Width
168 mm
Product Weight
2.3 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
Ingress protection (IP) ratings
IP66
Type
Repair and maintenance, 6 h
Amperage Rating
32A
Voltage rating
380-415 Vac
Number of poles
5-pole
Receptacle style
Interlocked
Trade size
1 x plastic cable gland M40, 1 x M40 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

Export product specification