Download document () of 20

GHG5719102R3003

Eaton Crouse-Hinds series CEAG eXlink GHG 571 USB inlet, 1A, Nickel-plated brass, 4-pole, Cable and USB male plug, M20 x 1.5 / 1/2" NPT

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 571 USB inlet
Catalog Number
GHG5719102R3003
EAN
4250217406157
Product Length/Depth
273 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
0.141 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 21
Zone 2
Ingress protection (IP) ratings
IP68
IP66
Special features
Cable and USB male plug
Amperage Rating
1A
Number of poles
4-pole
Trade size
M20 x 1.5 / 1/2" NPT
Material
Nickel-plated brass

Export product specification