Download document () of 20

GUP315

Eaton Crouse-Hinds series GUP junction box, (4) 1" back hub, (2) 1" bottom hub, Feraloy iron alloy, (1) 1" side hub, (2) 1" top hub

General Specifications

Product Name
Eaton Crouse-Hinds series GUP junction box
Catalog Number
GUP315
UPC
662276324756
Product Length/Depth
4.88 in
Product Height
4.88 in
Product Width
2.97 in
Product Weight
6.65 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Back hub size
(4) 1"
Bottom hub size
(2) 1"
Material
Feraloy iron alloy
Side hub size
(1) 1"
Top hub size
(2) 1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.