Download document () of 20

HC9-220-R

Eaton HC9 inductor, 22.4 uH, 6.3 A Irms, 8.7 A ISAT, 26 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 450 qty.

General Specifications

Product Name
Eaton HC9 inductor
Catalog Number
HC9-220-R
EAN
5027590252829
UPC
051712825627
Product Length/Depth
0.555 in
Product Height
0.295 in
Product Width
0.516 in
Product Weight
0.013 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.3 A
ISAT
8.7 A
Package Quantity
450
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
26 mΩ
Series
HC9

Export product specification