Download document () of 20

HHCS 3/8X2 SS4

Eaton B-Line series hex head cap screw, 2" H x 0.375" D, Steel, Stainless steel type 304

General Specifications

Product Name
Eaton B-Line series hex head cap screw
Catalog Number
HHCS 3/8X2 SS4
UPC
781011024635
Product Height
2 in
Product Weight
0.072 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Hex head cap screws
Finish
Stainless steel type 304
Material
Steel

Export product specification