Download document () of 20

HMCP070M2C

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 70 A, Three-pole, Frame J-K, 210-700 A, Series C, Non-aluminum

General Specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP070M2C
UPC
786679150849
Product Length/Depth
7.7 in
Product Height
4.9 in
Product Width
4.9 in
Product Weight
4.5 lb
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
70A
Frame size
Frame J-K
Magnetic trip range
210-700 A
Series
Series C
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification