Knowledge Search
Download document () of 20

HP3.170-0000
Model code: HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-.

Eaton HP3 Pressure Filter, HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-., 3 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass

General Specifications

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0000
Product Length/Depth
165.65 mm
Product Height
385.75 mm
Product Width
115.02 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-.

Product specifications

Connection type
-16 SAE threaded
Filter type
High pressure filter
Material
Carbon steel
EN-GJS-400-18-LT
Retention rating
10.0 µm
Application
High pressure filters
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.