Download document () of 20

HRC1

Eaton Crouse-Hinds series HRC bimetal thermostat, 0.5 HP/1 HP, Copper-free aluminum, 1-pole, 2.5°F (1.5°C) temp. diff, 36° to 82°F (2° to 28°C) temp. range, Single-throw, 3/4", For heating applications only, 120/250 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series HRC bimetal thermostat
Catalog Number
HRC1
UPC
782274177373
Product Length/Depth
5.92 in
Product Height
5.92 in
Product Width
4.38 in
Product Weight
2.35 lb

Product specifications

Special features
Bimetal sensing element
Type
For heating applications only
Voltage rating
120/250 Vac
Amperage Rating
22 A
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Horsepower
0.5 hp at 120 Vac, 1 hp at 250 Vac
Number of poles
Single-pole
Temperature differential
2.5°F (1.5°C)
Temperature range
36°-82°F (2°-28°C)
Throw
Single-throw
Trade size
3/4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.