Download document () of 20

HTL4

Eaton Crouse-Hinds series HTL high temperature thread lubricant, Effective and stable from -70°F to +1800°F, 4 oz tube

General Specifications

Product Name
Eaton Crouse-Hinds series HTL high temperature thread lubricant
Catalog Number
HTL4
UPC
782274490304
Product Length/Depth
1.5 in
Product Height
5.5 in
Product Width
1.5 in
Product Weight
0.32 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Special features
Effective and stable from -70°F to +1800°F
Type
4 oz tube

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.