Download document () of 20

IHB24LP1/UNV1 SO10

Eaton Crouse-Hinds series IHB industrial high bay LED light, Cool, Non-dim driver, 400W-750W HID or 4-6-lamp T5HO, Glass lens, 24000 lm, 117 lm/W, Aluminum, Pend mt, Wide, 10 ft. SO cable, 3/4" trade size, 100-277 Vac, 127-250Vdc, 216W

General Specifications

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB24LP1/UNV1 SO10
UPC
662276562721
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
20.36 in
Product Weight
27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Non-dimmable driver
Equivalent luminaire
400W-750W HID or 4-6-lamp T5HO
Lens material
Glass
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Trade size
100-240 Vac, 127-250 Vdc
Lumens
24000
Wattage
216W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
117
Special features
10 ft. SO cable
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification