Download document () of 20

INF-U-S5-05
Model code: IPM Infra - IPC3000: 5 yr Subs, 5 nodes

Eaton IPM Understand Edition Software, IPM Infrastructure software subscription key for IPC3000 devices ; 5 years duration, 5 power nodes

General Specifications

Product Name
Eaton IPM software
Catalog Number
INF-U-S5-05
EAN
3553340669545
Model Code
IPM Infra - IPC3000: 5 yr Subs, 5 nodes

Product specifications

Subscription duration
5 years
Operating system
Linux
Browser support
  • Desktop: Most recent versions of modern web browsers including MS Internet Explorer, Chrome, Firefox, and Safari
  • Mobile: Most recent versions of modern mobile web browsers
Graphical user interface
Fully responsive, HTML 5 & Angular client application
Integration
Open REST API HTTP/HTTPS RESTful API for integration with 3rd party applications
Open source software notice
  • This product includes software released under multiple open source projects under various licenses including BSD licenses, and developed by various projects, peoples and entities, such as, but not limited to: the Regents of the University of California, Berkeley and its contributors:
  • - the OpenEvidence Project
  • - Oracle and/or its affiliates
  • - the 42ITy project (www.42ITy.org)
  • - the NUT project (www.networkupstools.org)
  • This product includes software developed by the OpenSSL Project for use in the OpenSSL Toolkit. (www.openssl.org).
  • This product includes cryptographic software written by Eric Young (eay@cryptsoft.com).
  • In order to access to the complete and up to date copyright information, licenses and legal disclaimers, please refer to the Legal Information pages, available from the HTML user interface of the present product.
License type
Subscription
Trial registration
No
Number of devices
5
Security
SSH
SNMPv3
HTTPS
Strong session and user access control security
Protocol
SSH
SNMP v1
DHCP
HTTPS
TCP/IP
SNMP v2c
DNS
HTTP
SNMP v3

Export product specification