Download document () of 20

JBXEA3G04MSNDS

Double nut receptacle, IP40, size3, 4 male contacts; JBXEA3G04MSNDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA3G04MSNDS
Product Length/Depth
27.2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
28.67 g
Compliances
UL 1977

Export product specification