Double nut receptacle, IP40, size3, 8 male contacts; JBXEA3G08MSNDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEA3G08MSNDS
|
Product Length/Depth |
27.2 mm
|
Product Height |
24 mm
|
Product Width |
24 mm
|
Product Weight |
29.17 g
|
Compliances |
UL 1977
|