Double nut receptacle, IP68, size 2, 2 male contacts; JBXEC2G02MCNDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEC2G02MCNDS
|
| Product Length/Depth |
26.5 mm
|
| Product Height |
20 mm
|
| Product Width |
20 mm
|
| Product Weight |
18.13 g
|
| Compliances |
UL 1977
|