Download document () of 20

JBXER0G03MCSDSR

Front mount receptacle, IP40, size 0, 3 male contacts; JBXER0G03MCSDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER0G03MCSDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
4.39 g
Compliances
UL 1977

Export product specification