Download document () of 20

JBXER1G06FCSDSR

Front mount receptacle, IP40, size 1, 6 female contacts; JBXER1G06FCSDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G06FCSDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
9.2 g
Compliances
UL 1977

Export product specification