Download document () of 20

JBXER2G04MCSDSR

Front mount receptacle, IP40, size 2, 4 male contacts; JBXER2G04MCSDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G04MCSDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
14.68 g
Compliances
UL 1977

Export product specification