Download document () of 20

JBXER2G10FPNDSR

Front mount receptacle, IP40, size 2, 10 female contacts; JBXER2G10FPNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G10FPNDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
16.59 g
Compliances
UL 1977

Export product specification