Download document () of 20

JBXER3G03MCNDSR

Front mount receptacle, IP40, size3, 3 male contacts; JBXER3G03MCNDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G03MCNDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
23.45 g
Compliances
UL 1977

Product specifications

Current rating
25 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
25 A UL
Test voltage
1600 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plating
Black Anodized
Shell material
Brass
Shell size
3
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
3
Nut material
Aluminium
Salt spray
96 hour

Export product specification