Download document () of 20

JBXEZ0G07MPSDSR

PCB rear mount receptacle with pins, IP40, size 0, 7 male contacts; JBXEZ0G07MPSDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEZ0G07MPSDSR
Product Length/Depth
23 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
8.44 g
Compliances
UL 1977

Export product specification