Eaton's Bussmann series Multi-pole connector kit, one kit will gang up to 4-poles together, suitable for CH14 and CH22 Modular fuse holders
Product Name |
Eaton Bussmann series low voltage cylindrical fuse holder
|
Catalog Number |
JV-L
|
UPC |
051712245388
|
Product Length/Depth |
12 mm
|
Product Height |
12 mm
|
Product Width |
12 mm
|
Product Weight |
1.814 g
|
Compliances |
Contact factory
RoHS Compliant |
Application |
Industrial and Commercial applications
|