Download document () of 20

L47

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, L shape, 1-1/4"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
L47
UPC
782274511702
Product Length/Depth
6.5 in
Product Height
3.19 in
Product Width
2.31 in
Product Weight
2.72 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
1-1/4"
Shape
L

Export product specification