Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LB shape, 1-1/4"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
LB47 SA
|
UPC |
782274514512
|
Product Length/Depth |
6.5 in
|
Product Height |
3.31 in
|
Product Width |
2.19 in
|
Product Weight |
0.95 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Copper-free aluminum
|
Trade size |
1-1/4"
|
Shape |
LB
|