Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Feraloy iron alloy, 2"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD6600
|
UPC |
782274518602
|
Product Length/Depth |
12.44 in
|
Product Height |
5.44 in
|
Product Width |
4.63 in
|
Product Weight |
10.35 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Feraloy iron alloy
|
Trade size |
2"
|