Download document () of 20

LCCF2

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 3/4", For use with inside rail tray

General Specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF2
UPC
782274130880
Product Length/Depth
1.63 in
Product Height
3.34 in
Product Width
1.63 in
Product Weight
0.84 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with inside rail tray
Material
Cast iron
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.