Knowledge Search
Download document () of 20

LF101-0009
Model code: LF.101.3VG.16.S1.P.-.UG.5.-.-.AE.30.1,5.P.-.B.5.P.-.-.AE.30.1,5.P.-.B

Eaton LF Pressure Filter, LF.101.3VG.16.S1.P.-.UG.5.-.-.AE.30.1,5.P.-.B, 3VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)

General Specifications

Product Name
Eaton LF Pressure Filter
Catalog Number
LF101-0009
Product Length/Depth
154.01 mm
Product Height
297.01 mm
Product Width
102.49 mm
Product Weight
4.09 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
LF.101.3VG.16.S1.P.-.UG.5.-.-.AE.30.1,5.P.-.B.5.P.-.-.AE.30.1,5.P.-.B

Product specifications

Connection type
16 SAE threaded
Filter type
In-line Filter
Low pressure filter
Material
Aluminum
Application
Mounted in suction, pressure and return lines
Specification
Standard
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.