Download document () of 20
To be discontinued

LFHSKR3

Eaton Exceder LED3 Low frequency sounder strobe, wall, red, 110 cd, FIRE, indoor

General Specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSKR3
UPC
786697262715
Product Length/Depth
1.4 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.144 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
RoHS
ICES
ULC
CSFM
UL
FCC
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.29
Voltage
24 V
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
110 cd
520 Hz modes of operation
T3/T4 Sync Control
T3 (fire)
Continuous
T4 (CO)
Application
Sleeping areas
Sound level (dBA)
80 dB

Export product specification