Download document () of 20

LL37

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LL shape, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LL37
UPC
782274524405
Product Length/Depth
6 in
Product Height
2.75 in
Product Width
1.88 in
Product Weight
1.74 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
1"
Shape
LL

Export product specification