Download document () of 20

LSC10

Eaton Crouse-Hinds series Chico LiquidSeal barrier compound, 10 ml.

General Specifications

Product Name
Eaton Crouse-Hinds series Chico LiquidSeal barrier compound
Catalog Number
LSC10
UPC
662276358430
Product Length/Depth
6.8 in
Product Height
4.6 in
Product Width
5.2 in
Product Weight
0.55 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
10 ml.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.