Download document () of 20

LST10

Eaton Bussmann series low voltage british standard fuse, 10 A, 240 Vac, INDUSTRIAL

List price €4.92

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
LST10
EAN
5027590503426
Product Length/Depth
47 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
10.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Electrical data

Amperage Rating
10 A
Voltage rating
240 V

Product specifications

Fuse type
LST

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.