Download document () of 20
Discontinued

LSTRC3-ALB

Eaton Exceder LED3 strobe, LED, ceiling, red, ALERT, blue lens, indoor

A newer version of this product is available:

General Specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTRC3-ALB
UPC
786697265556
Product Length/Depth
1.85 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
0.542 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
ICES
ULC
FCC
UL
Mounting Method
Ceiling
Housing color
Red
Housing material
UV Stabilized Plastic
Lens color
Blue
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.040/0.056/0.138/0.257
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
3 cd
6 cd
15 cd
19 cd
Voltage
24 V

Export product specification