Download document () of 20
Discontinued

LSTWC3-N

Eaton Exceder LED3 strobe, LED, ceiling, no lettering, clear lens, indoor

A newer version of this product is available:

General Specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTWC3-N
UPC
786697265853
Product Length/Depth
1.85 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
0.542 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
ULC
CSFM
Mounting Method
Ceiling
Housing color
White
Housing material
UV Stabilized Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.040/0.053/0.155/0.248
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
95 cd
Voltage
24 V

Export product specification