Photo is representative
Download
Eaton Exceder LED3 strobe, LED, ceiling, white, FIRE, clear lens, indoor
Product Name |
Eaton Exceder LED3 strobe
|
Catalog Number |
LSTWC3
|
UPC |
786697262685
|
Product Length/Depth |
1.85 in
|
Product Height |
6.25 in
|
Product Width |
6.25 in
|
Product Weight |
0.542 lb
|
Compliances |
Not Applicable
|
Compliance and standards |
CSFM
UL ULC |
Mounting Method |
Ceiling
|
Housing color |
White
|
Housing material |
UV Stabilized Plastic
|
Lens color |
Clear
|
Lens material |
Lexan
|
Lamp type |
LED
|
Current draw (DC) |
0.040/0.053/0.155/0.248
|
Lettering |
FIRE
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
30 cd 75 cd 95 cd |
Voltage |
24 V
|