Download document () of 20

LT15090NMBL

Eaton Crouse-Hinds series non-metallic liquidtight connector, Black, FMC, 90° angle, Nylon, 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT15090NMBL
UPC
662277032353
Product Length/Depth
5.2 in
Product Height
4.75 in
Product Width
5.2 in
Product Weight
0.38 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Nylon
Color
Black
Conduit type
FMC
Connector type
90° angle
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.