Download document () of 20

LTK15090

Eaton Crouse-Hinds series LTK liquidtight connector, FMC, 90° angle, Non-insulated, Malleable iron, Low profile, 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series LTK liquidtight connector
Catalog Number
LTK15090
UPC
784564000323
Product Length/Depth
3.38 in
Product Height
4.66 in
Product Width
4.66 in
Product Weight
1.05 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Special features
Low profile
Material
Malleable iron
Conduit type
FMC
Connector type
90° angle
Insulator
Non-insulated
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.