Download document () of 20
Discontinued

LY48G28E30CUS64X

30 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Shielded, 316SS NEMA 4X Enclosure

General Specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48G28E30CUS64X
UPC
786680234606
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Listed

Product specifications

Type
Marine Duty Encapsulated Transformer
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
30 kVA
kVA
30 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Enclosure
NEMA 4X 316SS
Insulation
180 °C
Volt ampere rating
30 kVA
Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.