Download document () of 20

M22-WS-MS*

Eaton moeller series pushbutton operator key operated selector switch 22MM,2 position,polycarbonate,Silver,black,IP66, 4X, 13,MS*,left

General Specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
M22-WS-MS*
UPC
621037002982
Product Length/Depth
1.88 in
Product Height
1.17 in
Product Width
1.17 in
Product Weight
0.02 lb
Compliances
VDE
Certifications
CSA
EN 60947
UL Listed file E29184
VDE

Product specifications

Accessories
key operator
Bezel
Silver
Key removal position
left
Actuator function
2 position
Button color
Black
Actuator material
Polycarbonate
Environmental rating
IP66, NEMA 4X, NEMA 13
Key code
MS*
Number of positions
2

Export product specification