Download document () of 20

MB-G6-24-R

Eaton Wheelock MB motor bell, vibrating, red, 6", 24 VAC, indoor/outdoor mounting options available

General Specifications

Product Name
Eaton Wheelock MB motor bell
Catalog Number
MB-G6-24-R
UPC
786697039416
Product Length/Depth
2.4 in
Product Height
6 in
Product Width
6 in
Product Weight
1.472 lb
Certifications
UL

Product specifications

Compliance and standards
MEA
UL
FM
BFP
CSFM
ULC
Mounting Method
Wall
Housing color
Red
Housing material
Aluminum with textured enamel finish
Shell size
6 inches
Voltage
24 V
Current
0.03
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling
Sound Level (dBA)
92

Export product specification