Download document () of 20

MBI

Trip indicator accessory, high speed, AC 250 V, BS

List price EUR121.97

General Specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
MBI
EAN
5027590022606
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
9 g
Compliances
CE

Export product specification