Download document () of 20

MCLIP

Trip indicator accessory, high speed, BS, trip fixing pack

List price EUR5.35

General Specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
MCLIP
EAN
5027590022668
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
38 g
Compliances
CE

Export product specification